How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AJ: | 7.25 |
| H: | 0.53 in | AK: | 8.5 |
| LL: | 2.12 in | AB: | 4.07 |
| AA: | 8.88 | V: | 1.94 in |
| AG: | 4.65 | G: | 1.94 |
| BF: | 0.53 | I: | 3.77 in |
| LQ1: | 5.06 in | AE2: | 0.56 |
| AF: | 0.19 | T: | 1 |
| BD: | 9 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.375 |
| Model Code: | 23YF | Product Type: | Right Angle |
| Output RPM: | 175 | Bore Code: | 16 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 3.08 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Assembly: | YF-2 |
| Gear Type: | Worm | Series Code: | OE |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

