How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | T: | 1 |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 1.94 | AK: | 8.5 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| D: | 2.69 | LL: | 2.12 in |
| V: | 1.94 in | AB: | 4.07 |
| I: | 3.77 in | P: | 1.88 in |
| H: | 0.53 in | AG: | 4.65 |
| AA: | 8.88 | AF: | 0.19 |
Technical Specifications
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 3.08 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Model Code: | 23YF | Bore Code: | 16 |
| Assembly: | YF-2 | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

