How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| D: | 2.69 | I: | 3.77 in |
| AB: | 4.07 | AG: | 4.65 |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | BF: | 0.53 |
| P: | 1.88 in | V: | 1.94 in |
| T: | 1 | G: | 1.94 |
| BE1: | 0.5 in | AF: | 0.19 |
| LL: | 2.12 in | LQ1: | 5.06 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.08 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Ratio Range: | 10:1 | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 10:1 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | OE | Model Code: | 23YF |
| Output Key: | 1/4 X 2.50 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

