How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AK: | 8.5 |
| G: | 1.94 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| V: | 1.94 in | AA: | 8.88 |
| H: | 0.53 in | AE2: | 0.56 |
| BD: | 9 | LQ1: | 5.06 in |
| D: | 2.69 | P: | 1.88 in |
| AB: | 4.07 | BF: | 0.53 |
| I: | 3.77 in | AJ: | 7.25 |
| AG: | 4.65 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Model Code: | 23YF |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Bore Code: | 16 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.307 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

