How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | H: | 0.53 in |
| AJ: | 7.25 | LL: | 2.12 in |
| V: | 1.94 in | LQ1: | 5.06 in |
| G: | 1.94 | BD: | 9 |
| AE2: | 0.56 | BF: | 0.53 |
| T: | 1 | I: | 3.77 in |
| AK: | 8.5 | AF: | 0.19 |
| P: | 1.88 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| AG: | 4.65 | AB: | 4.07 |
Technical Specifications
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.3 |
| Output Key: | 1/4 X 2.50 | Assembly: | YF-2 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 16 | Gear Type: | Worm |
| Ratio: | 15:1 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 117 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

