How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | I: | 3.77 in |
| LQ1: | 5.06 in | P: | 1.88 in |
| AB: | 4.07 | T: | 1 |
| BD: | 9 | H: | 0.53 in |
| G: | 1.94 | V: | 1.94 in |
| AK: | 8.5 | AJ: | 7.25 |
| D: | 2.69 | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AA: | 8.88 |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Ratio Range: | 15:1 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 2.3 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Output RPM: | 117 | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

