How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | LQ1: | 5.06 in |
| AF: | 0.19 | P: | 1.88 in |
| AG: | 4.65 | AE2: | 0.56 |
| LL: | 2.12 in | AA: | 8.88 |
| AB: | 4.07 | BE1: | 0.5 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | T: | 1 |
| G: | 1.94 | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | D: | 2.69 |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.3 | Series Code: | OE |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Diameter (in): | 1 in |
| Ratio: | 15:1 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

