How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | I: | 3.77 in |
| T: | 1 | LQ1: | 5.06 in |
| BD: | 9 | BF: | 0.53 |
| P: | 1.88 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AK: | 8.5 | AF: | 0.19 |
| V: | 1.94 in | AB: | 4.07 |
| AJ: | 7.25 | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.56 |
| LL: | 2.12 in | G: | 1.94 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.83 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1 in |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

