How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AJ: | 7.25 |
| V: | 1.94 in | LL: | 2.12 in |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | AF: | 0.19 |
| BF: | 0.53 | T: | 1 |
| LQ1: | 5.06 in | AA: | 8.88 |
| BD: | 9 | AG: | 4.65 |
| BE1: | 0.5 in | I: | 3.77 in |
| H: | 0.53 in | G: | 1.94 |
| AE2: | 0.56 | AB: | 4.07 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.83 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Bore Code: | 16 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 87.5 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Series Code: | OE | Service Factor: | 1 |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

