How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AB: | 4.07 |
| BD: | 9 | AG: | 4.65 |
| AE2: | 0.56 | T: | 1 |
| AJ: | 7.25 | AK: | 8.5 |
| LL: | 2.12 in | BE1: | 0.5 in |
| LQ1: | 5.06 in | H: | 0.53 in |
| I: | 3.77 in | AF: | 0.19 |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| D: | 2.69 | AA: | 8.88 |
| P: | 1.88 in | V: | 1.94 in |
Technical Specifications
| Bore Code: | 16 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Output RPM: | 87.5 |
| Service Factor: | 1 | Series Code: | OE |
| Ratio: | 20:1 | Output Key: | 1/4 X 2.50 |
| Model Code: | 23YF | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.83 | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

