How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | I: | 3.77 in |
| AK: | 8.5 | AB: | 4.07 |
| T: | 1 | LQ1: | 5.06 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AJ: | 7.25 | P: | 1.88 in |
| G: | 1.94 | BD: | 9 |
| V: | 1.94 in | AE2: | 0.56 |
| LL: | 2.12 in | D: | 2.69 |
| BF: | 0.53 | AG: | 4.65 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Ratio: | 25:1 |
| Output Diameter (in): | 1 in | Model Code: | 23YF |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 1.51 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

