How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| P: | 1.88 in | AG: | 4.65 |
| BD: | 9 | V: | 1.94 in |
| BE1: | 0.5 in | AA: | 8.88 |
| T: | 1 | LL: | 2.12 in |
| I: | 3.77 in | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 5.06 in |
| AE2: | 0.56 | D: | 2.69 |
| AB: | 4.07 | AJ: | 7.25 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Assembly: | YF-2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.51 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

