How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| BD: | 9 | AE2: | 0.56 |
| AA: | 8.88 | I: | 3.77 in |
| AG: | 4.65 | H: | 0.53 in |
| T: | 1 | D: | 2.69 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| AB: | 4.07 | LQ1: | 5.06 in |
| P: | 1.88 in | LL: | 2.12 in |
Technical Specifications
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.32 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Model Code: | 23YF | Gear Type: | Worm |
| Bore Code: | 16 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

