How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BD: | 9 |
| AA: | 8.88 | AB: | 4.07 |
| P: | 1.88 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AF: | 0.19 | AJ: | 7.25 |
| LQ1: | 5.06 in | D: | 2.69 |
| H: | 0.53 in | AE2: | 0.56 |
| AK: | 8.5 | LL: | 2.12 in |
| V: | 1.94 in | BF: | 0.53 |
| T: | 1 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.32 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

