How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 1.88 in |
| I: | 3.77 in | AA: | 8.88 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| LQ1: | 5.06 in | AB: | 4.07 |
| AJ: | 7.25 | T: | 1 |
| G: | 1.94 | LL: | 2.12 in |
| BE1: | 0.5 in | V: | 1.94 in |
| AF: | 0.19 | AG: | 4.65 |
| AK: | 8.5 | BF: | 0.53 |
| D: | 2.69 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.04 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 16 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Model Code: | 23YF | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

