How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BD: | 9 |
| V: | 1.94 in | AK: | 8.5 |
| AE2: | 0.56 | AA: | 8.88 |
| G: | 1.94 | D: | 2.69 |
| LQ1: | 5.06 in | AG: | 4.65 |
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 4.07 | BF: | 0.53 |
| AF: | 0.19 | T: | 1 |
| LL: | 2.12 in | I: | 3.77 in |
| P: | 1.88 in | AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 1.04 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Bore Code: | 16 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

