How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AE2: | 0.56 |
| P: | 1.88 in | BD: | 9 |
| AA: | 8.88 | BE1: | 0.5 in |
| V: | 1.94 in | AB: | 4.07 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | LQ1: | 5.06 in |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | AF: | 0.19 |
| I: | 3.77 in | T: | 1 |
| D: | 2.69 | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.04 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

