How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.56 |
| AJ: | 7.25 | I: | 3.77 in |
| P: | 1.88 in | BD: | 9 |
| AG: | 4.65 | T: | 1 |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| G: | 1.94 | LL: | 2.12 in |
| AB: | 4.07 | LQ1: | 5.06 in |
| H: | 0.53 in | D: | 2.69 |
| BE1: | 0.5 in | AF: | 0.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.04 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 40:1 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Bore Code: | 16 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 43.8 | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

