Grove Gear 23YF-2-1.000-180TC-5-L1
Part #:23YF-2-1.000-180TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.94 |
| P: | 1.88 in | H: | 0.53 in |
| AA: | 8.88 | D: | 2.69 |
| BE1: | 0.5 in | T: | 1 |
| AF: | 0.19 | LQ1: | 5.06 in |
| AJ: | 7.25 | I: | 3.77 in |
| AK: | 8.5 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | BD: | 9 |
| AE2: | 0.56 | AB: | 4.07 |
| AG: | 4.65 | BF: | 0.53 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Bore Code: | 16 |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output RPM: | 350 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 2 |
| Model Code: | 23YF | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.89 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

