Grove Gear 23YF-2-1.000-180TC-5-L9
Part #:23YF-2-1.000-180TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AB: | 4.07 |
| LQ1: | 5.06 in | AK: | 8.5 |
| LL: | 2.12 in | D: | 2.69 |
| T: | 1 | AG: | 4.65 |
| AF: | 0.19 | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| BF: | 0.53 | BD: | 9 |
| H: | 0.53 in | BE1: | 0.5 in |
| P: | 1.88 in | AE2: | 0.56 |
| V: | 1.94 in | I: | 3.77 in |
Technical Specifications
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output RPM: | 350 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Model Code: | 23YF |
| Assembly: | YF-2 | Ratio: | 5:1 |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.89 | Output Key: | 1/4 X 2.50 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

