How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | H: | 0.53 in |
| AG: | 4.65 | LL: | 2.12 in |
| T: | 1 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | BE1: | 0.5 in |
| I: | 3.77 in | BD: | 9 |
| AF: | 0.19 | LQ1: | 5.06 in |
| V: | 1.94 in | AK: | 8.5 |
| D: | 2.69 | P: | 1.88 in |
| G: | 1.94 | AJ: | 7.25 |
| AE2: | 0.56 | BF: | 0.53 |
Technical Specifications
| Assembly: | YF-2 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Model Code: | 23YF |
| Output Diameter (in): | 1 in | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Ratio: | 50:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.847 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

