How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| G: | 1.94 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 | H: | 0.53 in |
| P: | 1.88 in | AJ: | 7.25 |
| AA: | 8.88 | AE2: | 0.56 |
| T: | 1 | AF: | 0.19 |
| BF: | 0.53 | D: | 2.69 |
| I: | 3.77 in | LQ1: | 5.06 in |
Technical Specifications
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Model Code: | 23YF | Assembly: | YF-2 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.847 |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

