How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AA: | 8.88 |
| AB: | 4.07 | I: | 3.77 in |
| AJ: | 7.25 | AE2: | 0.56 |
| AF: | 0.19 | LQ1: | 5.06 in |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | BD: | 9 |
| H: | 0.53 in | T: | 1 |
| AK: | 8.5 | D: | 2.69 |
| G: | 1.94 | P: | 1.88 in |
| LL: | 2.12 in | V: | 1.94 in |
Technical Specifications
| Output Shaft Direction: | 2 | Series Code: | OE |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Model Code: | 23YF | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 0.847 | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

