How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 1.94 |
| AF: | 0.19 | AK: | 8.5 |
| AA: | 8.88 | I: | 3.77 in |
| AG: | 4.65 | LQ1: | 5.06 in |
| BD: | 9 | BE1: | 0.5 in |
| H: | 0.53 in | AB: | 4.07 |
| P: | 1.88 in | AJ: | 7.25 |
| V: | 1.94 in | T: | 1 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| D: | 2.69 | LL: | 2.12 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Bore Code: | 16 |
| Model Code: | 23YF | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.674 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output RPM: | 29.2 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

