How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | G: | 1.94 |
| AB: | 4.07 | LL: | 2.12 in |
| D: | 2.69 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| T: | 1 | P: | 1.88 in |
| AG: | 4.65 | AA: | 8.88 |
| H: | 0.53 in | AE2: | 0.56 |
| BF: | 0.53 | V: | 1.94 in |
| LQ1: | 5.06 in | BD: | 9 |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Bore Code: | 16 | Model Code: | 23YF |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.674 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 29.2 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

