Grove Gear 23YF-2-1.000-180TC-7.5
Part #:23YF-2-1.000-180TC-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 1.94 |
| AA: | 8.88 | V: | 1.94 in |
| T: | 1 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| BE1: | 0.5 in | LL: | 2.12 in |
| AG: | 4.65 | AJ: | 7.25 |
| LQ1: | 5.06 in | BD: | 9 |
| AE2: | 0.56 | H: | 0.53 in |
| AK: | 8.5 | D: | 2.69 |
| AF: | 0.19 | P: | 1.88 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 3.47 | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

