Grove Gear 23YF-2-1.000-180TC-7.5-L1
Part #:23YF-2-1.000-180TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | BD: | 9 |
| AG: | 4.65 | AA: | 8.88 |
| T: | 1 | D: | 2.69 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| LQ1: | 5.06 in | H: | 0.53 in |
| AK: | 8.5 | LL: | 2.12 in |
| BE1: | 0.5 in | I: | 3.77 in |
| AF: | 0.19 | AE2: | 0.56 |
| P: | 1.88 in | V: | 1.94 in |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Model Code: | 23YF | Input HP @ 1750 RPM: | 3.47 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

