Grove Gear 23YF-2-1.000-180TC-7.5-L2
Part #:23YF-2-1.000-180TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 3.77 in |
| AA: | 8.88 | BD: | 9 |
| AJ: | 7.25 | LQ1: | 5.06 in |
| AB: | 4.07 | P: | 1.88 in |
| AG: | 4.65 | G: | 1.94 |
| AE2: | 0.56 | D: | 2.69 |
| V: | 1.94 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| AK: | 8.5 | T: | 1 |
| BE1: | 0.5 in | LL: | 2.12 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| Output RPM: | 233 | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.47 |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

