Grove Gear 23YF-2-1.000-180TC-7.5-L3
Part #:23YF-2-1.000-180TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.56 |
| AA: | 8.88 | G: | 1.94 |
| H: | 0.53 in | V: | 1.94 in |
| BD: | 9 | I: | 3.77 in |
| P: | 1.88 in | AK: | 8.5 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| T: | 1 | BE1: | 0.5 in |
| D: | 2.69 | BF: | 0.53 |
| AB: | 4.07 | AJ: | 7.25 |
| LQ1: | 5.06 in | AG: | 4.65 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3.47 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

