Grove Gear 23YF-2-1.000-180TC-7.5-L4
Part #:23YF-2-1.000-180TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AG: | 4.65 |
| D: | 2.69 | AA: | 8.88 |
| P: | 1.88 in | BD: | 9 |
| G: | 1.94 | BF: | 0.53 |
| AJ: | 7.25 | LQ1: | 5.06 in |
| H: | 0.53 in | V: | 1.94 in |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | T: | 1 |
| AB: | 4.07 | BE1: | 0.5 in |
| AK: | 8.5 | AF: | 0.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Bore Code: | 16 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

