How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| T: | 1 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AK: | 8.5 |
| AG: | 4.65 | G: | 1.94 |
| BE1: | 0.5 in | LL: | 2.12 in |
| AB: | 4.07 | LQ1: | 5.06 in |
| AA: | 8.88 | AF: | 0.19 |
| BF: | 0.53 | P: | 1.88 in |
| D: | 2.69 | AE2: | 0.56 |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Bore Code: | 16 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.455 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 80:1 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Output Key: | 1/4 X 2.50 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

