How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BE1: | 0.5 in |
| AB: | 4.07 | AE2: | 0.56 |
| AJ: | 7.25 | AF: | 0.19 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | P: | 1.88 in |
| G: | 1.94 | AG: | 4.65 |
| LL: | 2.12 in | T: | 1 |
| BD: | 9 | V: | 1.94 in |
| LQ1: | 5.06 in | BF: | 0.53 |
| I: | 3.77 in | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Output RPM: | 21.9 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 0.455 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

