How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AK: | 8.5 |
| D: | 2.69 | AB: | 4.07 |
| T: | 1 | AG: | 4.65 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| BD: | 9 | G: | 1.94 |
| V: | 1.94 in | BF: | 0.53 |
| H: | 0.53 in | AE2: | 0.56 |
| BE1: | 0.5 in | I: | 3.77 in |
| AJ: | 7.25 | LQ1: | 5.06 in |
| AA: | 8.88 | AF: | 0.19 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 23YF | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.455 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

