How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BF: | 0.53 |
| G: | 1.94 | BD: | 9 |
| LL: | 2.12 in | T: | 1 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AJ: | 7.25 | LQ1: | 5.06 in |
| AE2: | 0.56 | AB: | 4.07 |
| AG: | 4.65 | H: | 0.53 in |
| AF: | 0.19 | I: | 3.77 in |
| P: | 1.88 in | V: | 1.94 in |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 0.455 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Model Code: | 23YF |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Ratio Range: | 80:1 |
| Assembly: | YF-2 | Bore Code: | 16 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

