Grove Gear 23YF-2-1.000-56C-10-L1
Part #:23YF-2-1.000-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 1.88 in |
| D: | 2.69 | V: | 1.94 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | AA: | 8.88 |
| AB: | 4.07 | LL: | 2.12 in |
| AJ: | 5.88 | AG: | 4.65 |
| AE2: | 0.56 | AK: | 4.5 |
| H: | 0.53 in | LQ: | 4.63 in |
| G: | 1.94 | BF: | 0.41 |
| I: | 3.77 in | T: | 1 |
Technical Specifications
| Bore Code: | 16 | Input HP @ 1750 RPM: | 3.08 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Model Code: | 23YF | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

