Grove Gear 23YF-2-1.000-56C-10-L2
Part #:23YF-2-1.000-56C-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AK: | 4.5 |
| LQ: | 4.63 in | H: | 0.53 in |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | AE2: | 0.56 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AF: | 0.19 |
| G: | 1.94 | AA: | 8.88 |
| V: | 1.94 in | P: | 1.88 in |
| AB: | 4.07 | AG: | 4.65 |
| D: | 2.69 | T: | 1 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.08 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Ratio Range: | 10:1 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

