Grove Gear 23YF-2-1.000-56C-10-L3
Part #:23YF-2-1.000-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.69 |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| AF: | 0.19 | LL: | 2.12 in |
| P: | 1.88 in | H: | 0.53 in |
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.56 | LQ: | 4.63 in |
| AB: | 4.07 | T: | 1 |
| AA: | 8.88 | I: | 3.77 in |
| BD: | 5.88 | G: | 1.94 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3.08 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.375 | Ratio: | 10:1 |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Bore Code: | 16 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

