Grove Gear 23YF-2-1.000-56C-10-L4
Part #:23YF-2-1.000-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AB: | 4.07 |
| P: | 1.88 in | D: | 2.69 |
| AE2: | 0.56 | BF: | 0.41 |
| AF: | 0.19 | T: | 1 |
| LQ: | 4.63 in | AK: | 4.5 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | I: | 3.77 in |
| H: | 0.53 in | AA: | 8.88 |
| BE: | 0.38 in | AG: | 4.65 |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Assembly: | YF-2 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Bore Code: | 16 |
| Housing Material: | Cast Iron | Model Code: | 23YF |
| Product Type: | Right Angle | Output RPM: | 175 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

