Grove Gear 23YF-2-1.000-56C-100-L4
Part #:23YF-2-1.000-56C-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LQ: | 4.63 in |
| LL: | 2.12 in | G: | 1.94 |
| T: | 1 | AA: | 8.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 2.69 | H: | 0.53 in |
| BD: | 5.88 | AF: | 0.19 |
| P: | 1.88 in | AE2: | 0.56 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AK: | 4.5 |
| AB: | 4.07 | BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 0.307 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

