Grove Gear 23YF-2-1.000-56C-15-L3
Part #:23YF-2-1.000-56C-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| BF: | 0.41 | D: | 2.69 |
| H: | 0.53 in | AF: | 0.19 |
| AE2: | 0.56 | LL: | 2.12 in |
| AG: | 4.65 | V: | 1.94 in |
| BD: | 5.88 | T: | 1 |
| AJ: | 5.88 | AB: | 4.07 |
| LQ: | 4.63 in | G: | 1.94 |
| AK: | 4.5 | I: | 3.77 in |
| P: | 1.88 in | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.3 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

