Grove Gear 23YF-2-1.000-56C-15-L9
Part #:23YF-2-1.000-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 8.88 |
| AK: | 4.5 | V: | 1.94 in |
| AE2: | 0.56 | BF: | 0.41 |
| LL: | 2.12 in | I: | 3.77 in |
| BE: | 0.38 in | D: | 2.69 |
| BD: | 5.88 | LQ: | 4.63 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| G: | 1.94 | AG: | 4.65 |
| AB: | 4.07 | T: | 1 |
| P: | 1.88 in | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 117 | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 23YF |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

