Grove Gear 23YF-2-1.000-56C-20-L1
Part #:23YF-2-1.000-56C-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 1.94 |
| AA: | 8.88 | AG: | 4.65 |
| AF: | 0.19 | T: | 1 |
| I: | 3.77 in | H: | 0.53 in |
| AK: | 4.5 | D: | 2.69 |
| LL: | 2.12 in | BF: | 0.41 |
| AJ: | 5.88 | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AB: | 4.07 | AE2: | 0.56 |
| V: | 1.94 in | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.83 |
| Model Code: | 23YF | Bore Code: | 16 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio: | 20:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

