Grove Gear 23YF-2-1.000-56C-20-L2
Part #:23YF-2-1.000-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AB: | 4.07 |
| AE2: | 0.56 | BF: | 0.41 |
| V: | 1.94 in | AG: | 4.65 |
| I: | 3.77 in | LL: | 2.12 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | BE: | 0.38 in |
| H: | 0.53 in | D: | 2.69 |
| LQ: | 4.63 in | AF: | 0.19 |
| AJ: | 5.88 | G: | 1.94 |
| T: | 1 | AA: | 8.88 |
Technical Specifications
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 1.83 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

