Grove Gear 23YF-2-1.000-56C-20-L9
Part #:23YF-2-1.000-56C-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BD: | 5.88 |
| AJ: | 5.88 | P: | 1.88 in |
| AF: | 0.19 | H: | 0.53 in |
| AE2: | 0.56 | V: | 1.94 in |
| T: | 1 | AG: | 4.65 |
| G: | 1.94 | LQ: | 4.63 in |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | AB: | 4.07 |
| LL: | 2.12 in | I: | 3.77 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.83 |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Bore Code: | 16 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 20:1 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

