How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LQ: | 4.63 in |
| BF: | 0.41 | LL: | 2.12 in |
| D: | 2.69 | AG: | 4.65 |
| AA: | 8.88 | I: | 3.77 in |
| AF: | 0.19 | G: | 1.94 |
| BD: | 5.88 | T: | 1 |
| H: | 0.53 in | BE: | 0.38 in |
| P: | 1.88 in | AE2: | 0.56 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AB: | 4.07 |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output RPM: | 70 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 1.51 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

