How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AG: | 4.65 |
| BF: | 0.41 | AB: | 4.07 |
| AK: | 4.5 | V: | 1.94 in |
| D: | 2.69 | LL: | 2.12 in |
| P: | 1.88 in | H: | 0.53 in |
| AJ: | 5.88 | G: | 1.94 |
| BE: | 0.38 in | I: | 3.77 in |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AA: | 8.88 |
| BD: | 5.88 | T: | 1 |
Technical Specifications
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.51 |
| Model Code: | 23YF | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

