How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| LL: | 2.12 in | BD: | 5.88 |
| D: | 2.69 | T: | 1 |
| AG: | 4.65 | BF: | 0.41 |
| AE2: | 0.56 | LQ: | 4.63 in |
| AB: | 4.07 | AA: | 8.88 |
| G: | 1.94 | P: | 1.88 in |
| AF: | 0.19 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 70 |
| Bore Code: | 16 | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 25:1 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 1.51 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

