Grove Gear 23YF-2-1.000-56C-30-L4
Part #:23YF-2-1.000-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AG: | 4.65 |
| I: | 3.77 in | AK: | 4.5 |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | BE: | 0.38 in |
| BF: | 0.41 | G: | 1.94 |
| AB: | 4.07 | P: | 1.88 in |
| T: | 1 | V: | 1.94 in |
| LQ: | 4.63 in | AJ: | 5.88 |
| AA: | 8.88 | AE2: | 0.56 |
| LL: | 2.12 in | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.32 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

