Grove Gear 23YF-2-1.000-56C-30-L9
Part #:23YF-2-1.000-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AB: | 4.07 |
| G: | 1.94 | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | AF: | 0.19 |
| V: | 1.94 in | BF: | 0.41 |
| AK: | 4.5 | T: | 1 |
| AG: | 4.65 | D: | 2.69 |
| AJ: | 5.88 | P: | 1.88 in |
| LL: | 2.12 in | I: | 3.77 in |
| AE2: | 0.56 | LQ: | 4.63 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.32 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Assembly: | YF-2 | Output RPM: | 58.3 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Model Code: | 23YF | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

