Grove Gear 23YF-2-1.000-56C-40-L2
Part #:23YF-2-1.000-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AA: | 8.88 |
| LL: | 2.12 in | AB: | 4.07 |
| AG: | 4.65 | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | G: | 1.94 |
| AE2: | 0.56 | AF: | 0.19 |
| I: | 3.77 in | BD: | 5.88 |
| H: | 0.53 in | T: | 1 |
| P: | 1.88 in | D: | 2.69 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.04 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Series Code: | OE |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

